SCDS383E August 2018 – December 2019 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
VA | Analog signal range | TA = –40°C to +125°C | VSS | VDD | V | ||
RON | On-resistance | VS = 10 V, IS = 1 mA | 230 | 265 | Ω | ||
TA = –40°C to +85°C | 355 | Ω | |||||
TA = –40°C to +125°C | 405 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = 10 V, IS = 1 mA | 5 | 12 | Ω | ||
TA = –40°C to +85°C | 19 | Ω | |||||
TA = –40°C to +125°C | 23 | Ω | |||||
RON_DRIFT | On-resistance drift | VS = 0 V | 0.5 | %/°C | |||
IS(OFF) | Source off leakage current(1) | Switch state is off, VS = 10 V/ 1 V, VD = 1 V/ 10 V | –0.02 | 0.005 | 0.02 | nA | |
TA = –40°C to +85°C | –0.1 | 0.04 | nA | ||||
TA = –40°C to +125°C | -1 | 0.2 | nA | ||||
ID(OFF) | Drain off leakage current(1) | Switch state is off, VS = 10 V/ 1 V, VD = 1 V/ 10 V | –0.02 | 0.005 | 0.02 | nA | |
TA = –40°C to +85°C | –0.1 | 0.04 | nA | ||||
TA = –40°C to +125°C | –1 | 0.2 | nA | ||||
ID(ON) | Drain on leakage current | Switch state is on, VS = floating, VD = 1 V/ 10 V | –0.04 | 0.01 | 0.04 | nA | |
TA = –40°C to +85°C | –0.16 | 0.08 | nA | ||||
TA = –40°C to +125°C | –1.4 | 0.4 | nA | ||||
DIGITAL INPUT (SELx pins) | |||||||
VIH | Logic voltage high | 2 | V | ||||
VIL | Logic voltage low | 0.8 | V | ||||
RPD(EN) | Pull-down resistance on SELx pins | 6 | MΩ | ||||
POWER SUPPLY | |||||||
IDD | VDD supply current | VA = 0 V or 3.3 V, VS = 0 V | 13 | 16 | µA | ||
TA = –40°C to +85°C | 17 | µA | |||||
TA = –40°C to +125°C | 18 | µA |