SCDS383E August 2018 – December 2019 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA.
The TMUX6111, TMUX6112, and TMUX6113 are 4-channel single-pole/ single-throw (SPDT) switches that supports dual supplies (±5 V to ±17 V) or single supply (10 V to 17 V) operation. Each channel of the switch is turned on or turned off based on the state of its corresponding SELx pin. The Functional Block Diagram section provides a top-level block diagram of the switches.