SCDS383E August 2018 – December 2019 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA.
The TMUX6111, TMUX6112, and TMUX6113 operate across a wide supply range of ±5 V to ±17 V (10 V to 17 V in single-supply mode). They also perform well with asymmetrical supplies such as VDD = 12 V and VSS= –5 V. For improved supply noise immunity, use a supply decoupling capacitor ranging from 0.1 µF to 10 µF at both the VDD and VSS pins to ground. Always ensure the ground (GND) connection is established before supplies are ramped. As a best practice, it is recommended to ramp VSS first before VDD in dual or asymmetrical supply applications.
The on-resistance of the devices varies with supply voltage, as illustrated in Figure 32