SCDS398A December 2018 – July 2022 TMUX6121 , TMUX6122 , TMUX6123
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Switch turn-on time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 74 | 82 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 89 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 93 | ns | ||||
tOFF | Switch turn-off time | VS = 8 V, RL = 300 Ω , CL = 35 pF | 56 | 75 | ns | |
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +85°C | 83 | ns | ||||
VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 85 | ns | ||||
tBBM | Break-before-make time delay (TMUX6123 only) | VS = 8 V, RL = 300 Ω , CL = 35 pF, TA = –40°C to +125°C | 20 | 37 | ns | |
QJ | Charge injection | VS = 6 V, RS = 0 Ω , CL = 1 nF | 0.14 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF, f = 1 MHz | -85 | dB | ||
XTALK | Channel-to-channel crosstalk | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –115 | dB | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF, f = 1 MHz | –15 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | RL = 10 kΩ , CL = 5 pF, VPP= 0.62 V, f= 1 MHz | –61 | dB | ||
BW | -3dB Bandwidth | RL = 50 Ω , CL = 5 pF | 500 | MHz | ||
CIN | Digital input capacitance | VIN = 0 V or VDD | 1.3 | pF | ||
CS(OFF) | Source off-capacitance | VS = 6 V, f = 1 MHz | 2.2 | 2.8 | pF | |
CD(OFF) | Drain off-capacitance | VS = 6 V, f = 1 MHz | 2.5 | 2.8 | pF | |
CS(ON), CD(ON) | Source and drain on-capacitance | VS = 6 V, f = 1 MHz | 4.8 | 6.1 | pF |