SCDS398A December 2018 – July 2022 TMUX6121 , TMUX6122 , TMUX6123
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
VA | Analog signal range | TA = –40°C to +125°C | TA = –40°C to +125°C | VSS | VDD | V | |
RON | On-resistance | VS = 0 V, IS = 1 mA | 120 | 135 | Ω | ||
VS = ±10 V, IS = 1 mA | 140 | 165 | Ω | ||||
TA = –40°C to +85°C | 210 | Ω | |||||
TA = –40°C to +125°C | 245 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = ±10 V, IS = 1 mA | 2.4 | 6 | Ω | ||
TA = –40°C to +85°C | 9 | Ω | |||||
TA = –40°C to +125°C | 11 | Ω | |||||
RON_FLAT | On-resistance flatness | VS = –10 V, 0 V, +10 V, IS = 1 mA | 22 | 45 | Ω | ||
TA = –40°C to +85°C | 47 | Ω | |||||
TA = –40°C to +125°C | 49 | Ω | |||||
RON_DRIFT | On-resistance drift | VS = 0 V | 0.5 | %/°C | |||
IS(OFF) | Source off leakage current(1) | Switch state is off, VS = +10 V/ –10 V, VD = –10 V/ + 10 V | –0.02 | 0.005 | 0.02 | nA | |
TA = –40°C to +85°C | –0.12 | 0.05 | nA | ||||
TA = –40°C to +125°C | –1 | 0.2 | nA | ||||
ID(OFF) | Drain off leakage current(1) | Switch state is off, VS = +10 V/ –10 V, VD = –10 V/ +10 V | –0.02 | 0.005 | 0.02 | nA | |
TA = –40°C to +85°C | –0.12 | 0.05 | nA | ||||
TA = –40°C to +125°C | –1 | 0.2 | nA | ||||
ID(ON) | Drain on leakage current | Switch state is on, VS = +10 V/ –10 V, VD = –10 V/ +10 V | –0.04 | 0.01 | 0.04 | nA | |
TA = –40°C to +85°C | –0.25 | 0.1 | nA | ||||
TA = –40°C to +125°C | –1.8 | 0.4 | nA | ||||
DIGITAL INPUT (SELx pins) | |||||||
VIH | Logic voltage high | 2 | V | ||||
VIL | Logic voltage low | 0.8 | V | ||||
RPD(IN) | Pull-down resistance on INx pins | 6 | MΩ | ||||
POWER SUPPLY | |||||||
IDD | VDD supply current | VA = 0 V or 3.3 V, VS = 0 V | 16 | 21 | µA | ||
TA = –40°C to +85°C | 22 | µA | |||||
TA = –40°C to +125°C | 23 | µA | |||||
ISS | VSS supply current | VA = 0 V or 3.3 V, VS = 0 V | 7 | 10 | µA | ||
TA = –40°C to +85°C | 11 | µA | |||||
TA = –40°C to +125°C | 12 | µA |