SCDS398A December 2018 – July 2022 TMUX6121 , TMUX6122 , TMUX6123
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to VSS | Supply voltage | 36 | V | |
VDD to GND | –0.3 | 18 | V | |
VSS to GND | –18 | 0.3 | V | |
VDIG | Digital input pin (SEL1, SEL2) voltage | GND –0.3 | VDD+0.3 | V |
IDIG | Digital input pin (SEL1, SEL2) current | –30 | 30 | mA |
VANA_IN | Analog input pin (Sx) voltage | VSS–0.3 | VDD+0.3 | V |
IANA_IN | Analog input pin (Sx) current | –30 | 30 | mA |
VANA_OUT | Analog output pin (Dx) voltage | VSS–0.3 | VDD+0.3 | V |
IANA_OUT | Analog output pin (Dx) current | –30 | 30 | mA |
TA | Ambient temperature | –55 | 140 | °C |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |