SCDS397A November 2018 – October 2022 TMUX6136
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SEL1 | 1 | I | Select line 0 |
S1A | 2 | I/O | Source pin 1A. Can be an input or output. |
D1 | 3 | I/O | Drain pin D1. Can be an input or output. |
S1B | 4 | I/O | Source pin 1B. Can be an input or output. |
VSS | 5 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
GND | 6 | Ground (0 V) reference | |
N.C. | 7, 8, 14, 15, 16 | No Connect | No internal connection |
SEL2 | 9 | I | Select line 1 |
S2A | 10 | I/O | Source pin 2A. Can be an input or output. |
D2 | 11 | I/O | Drain pin D2. Can be an input or output. |
S2B | 12 | I/O | Source pin 2B. Can be an input or output. |
VDD | 13 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |