The TMUX620x is a complementary metal-oxide semiconductor (CMOS) in a single channel, 1:1 (SPST) configuration. The device works with a single supply (4.5V to 36V), dual supplies (±4.5V to ±18V), or asymmetric supplies (such as VDD = 12V, VSS = –5V). The TMUX620x supports bidirectional analog and digital signals on the source (S) and drain (D) pin ranging from VSS to VDD.
The TMUX620x can be enabled or disabled by controlling the SEL pin. When disabled, both signal path switches are off. All logic control inputs support logic levels from 1.8V to VDD, which is compatible for both TTL and CMOS logic when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.
PART NUMBER(1) | Active Logic | PACKAGE(2) |
---|---|---|
TMUX6201 | Active Low | DGK (VSSOP, 8) |
TMUX6202 | Active High | RQX (WQFN, 8) |