SCDS450B November 2022 – September 2024 TMUX6201 , TMUX6202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to 30 V ID = –10 mA |
25°C | 1.35 | 1.8 | Ω | |
–40°C to +85°C | 2.2 | Ω | |||||
–40°C to +125°C | 2.6 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0 V to 30 V IS = –10 mA |
25°C | 0.3 | 0.9 | Ω | |
–40°C to +85°C | 1.2 | Ω | |||||
–40°C to +125°C | 1.3 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 18 V, IS = –10 mA | –40°C to +125°C | 0.009 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 39.6 V, VSS = 0 V Switch state is off VS = 30 V / 1 V VD = 1 V / 30 V |
25°C | –0.65 | 0.05 | 0.65 | nA |
–40°C to +85°C | –7 | 7 | nA | ||||
–40°C to +125°C | –55 | 55 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 39.6 V, VSS = 0 V Switch state is off VS = 30 V / 1 V VD = 1 V / 30 V |
25°C | –0.65 | 0.05 | 0.65 | nA |
–40°C to +85°C | –7 | 7 | nA | ||||
–40°C to +125°C | –55 | 55 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 39.6 V, VSS = 0 V Switch state is on VS = VD = 30 V or 1 V |
25°C | –0.85 | 0.05 | 0.85 | nA |
–40°C to +85°C | –4 | 4 | nA | ||||
–40°C to +125°C | –55 | 55 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 36 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.4 | 2.2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 39.6 V, VSS = 0 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 30 | 53 | µA | |
–40°C to +85°C | 60 | µA | |||||
–40°C to +125°C | 64 | µA |