SCDS450B November 2022 – September 2024 TMUX6201 , TMUX6202
PRODUCTION DATA
CONTINUOUS CURRENT PER CHANNEL (IDC) (2) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | ||||
DSK (VSSOP) | +36 V Dual Supply(1) | 420 | 260 | 130 | mA |
±15 V Dual Supply | 420 | 260 | 130 | mA | |
+12 V Single Supply | 330 | 210 | 125 | mA | |
±5 V Dual Supply | 300 | 200 | 120 | mA | |
RQX (WQFN) | +36 V Single Supply(1) | 600 | 340 | 150 | mA |
±15 V Dual Supply | 600 | 340 | 150 | mA | |
+12 V Single Supply | 500 | 300 | 145 | mA | |
±5 V Dual Supply | 450 | 265 | 135 | mA |