SCDS450B November 2022 – September 2024 TMUX6201 , TMUX6202
PRODUCTION DATA
The TMUX6201 and TMUX6202 have internal weak Pull-Down resistors to GND to ensure the logic pins are not left floating. The value of this Pull-Down resistor is approximately 4 MΩ, but is clamped to about 1 µA at higher voltages. This feature integrates an external component and reduces system size and cost.