SCDS450A November 2022 – March 2023 TMUX6201 , TMUX6202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –10 V to +10 V ID = –10 mA |
25°C | 1.2 | 1.7 | Ω | |
–40°C to +85°C | 2 | Ω | |||||
–40°C to +125°C | 2.5 | Ω | |||||
RON FLAT | On-resistance flatness | VS = –10 V to +10 V ID = –10 mA |
25°C | 0.3 | 0.5 | Ω | |
–40°C to +85°C | 0.7 | Ω | |||||
–40°C to +125°C | 0.8 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.01 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V |
25°C | –0.3 | 0.05 | 0.3 | nA |
–40°C to +85°C | –3.4 | 3.4 | nA | ||||
–40°C to +125°C | –33 | 33 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V |
25°C | –0.3 | 0.05 | 0.3 | nA |
–40°C to +85°C | –3.4 | 3.4 | nA | ||||
–40°C to +125°C | –33 | 33 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 16.5 V, VSS = –16.5 V Switch state is on VS = VD = ±10 V |
25°C | –0.65 | 0.05 | 0.65 | nA |
–40°C to +85°C | –2 | 2 | nA | ||||
–40°C to +125°C | –16 | 16 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 36 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.4 | 2.2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –0.1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3.5 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = 16.5 V, VSS = –16.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 30 | 45 | µA | |
–40°C to +85°C | 50 | µA | |||||
–40°C to +125°C | 55 | µA | |||||
ISS | VSS supply current | VDD = 16.5 V, VSS = –16.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 7 | 12 | µA | |
–40°C to +85°C | 15 | µA | |||||
–40°C to +125°C | 17 | µA |