SCDS450A November 2022 – March 2023 TMUX6201 , TMUX6202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tON | Turn-on time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF |
25°C | 105 | 140 | ns | |
–40°C to +85°C | 150 | ns | |||||
–40°C to +125°C | 180 | ns | |||||
tOFF | Turn-off time from control input | VS = 18 V RL = 300 Ω, CL = 35 pF |
25°C | 125 | 150 | ns | |
–40°C to +85°C | 160 | ns | |||||
–40°C to +125°C | 180 | ns | |||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 300 Ω, CL = 35 pF |
25°C | 0.17 | ms | ||
–40°C to +85°C | 0.19 | ms | |||||
–40°C to +125°C | 0.19 | ms | |||||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF | 25°C | 1000 | ps | ||
QINJ | Charge injection | VS = 18 V, CL = 100 pF | 25°C | –18 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 100 kHz |
25°C | –66 | dB | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –46 | dB | ||
BW | –3 dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 6 V |
25°C | 22 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 6 V, f = 1 MHz |
25°C | –0.11 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD and VSS RL = 50 Ω , CL = 5 pF, f = 1 MHz |
25°C | –63 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP =18 V, VBIAS = 18 V RL = 10 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz |
25°C | 0.0007 | % | ||
CS(OFF) | Source off capacitance | VS = 18 V, f = 1 MHz | 25°C | 45 | pF | ||
CD(OFF) | Drain off capacitance | VS = 18 V, f = 1 MHz | 25°C | 68 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 18 V, f = 1 MHz | 25°C | 240 | pF |