SCDS437C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
For the design example, use the parameters listed in Table 8-1 .
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 12V |
Supply (VSS) | −12V |
MUX I/O signal range | −12V to 12V (Rail-to-Rail) |
Control logic thresholds | 1.8V compatiable (up to VDD) |
EN | EN pulled high to enable the switch |