SCDS437C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
The TMUX6219-Q1 has 1.8-V logic compatible control for all logic control inputs. 1.8-V logic level inputs allows the TMUX6219-Q1 to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and BOM cost. For more information on 1.8V logic implementations refer to Simplifying Design with 1.8V logic Muxes and Switches.