SCDS437C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VDD = +5 V, VSS = –8 V VS = VDD to VSS ID = –10 mA Refer to On-Resistance |
25°C | 4.2 | 5.5 | Ω | |
–40°C to +85°C | 6.8 | Ω | |||||
–40°C to +125°C | 7.6 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = VDD to VSS ID = –10 mA Refer to On-Resistance |
25°C | 0.1 | 0.23 | Ω | |
–40°C to +85°C | 0.27 | Ω | |||||
–40°C to +125°C | 0.35 | Ω | |||||
RON FLAT | On-resistance flatness | VS = VDD to VSS ID = –10 mA Refer to On-Resistance |
25°C | 1 | 1.5 | Ω | |
–40°C to +85°C | 1.7 | Ω | |||||
–40°C to +125°C | 2 | Ω | |||||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.019 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = +5.5 V, VSS = –8.8 V Switch state is off VS = VDD - 1 / VSS + 1 VD = VSS + 1 / VDD - 1 Refer to Off-Leakage Current |
25°C | –0.3 | 0.1 | 0.3 | nA |
–40°C to +85°C | –3 | 3 | nA | ||||
–40°C to +125°C | –50 | 50 | nA | ||||
ID(OFF) | Drain off leakage current(1) | VDD = +5.5 V, VSS = –8.8 V Switch state is off VS = VDD - 1 / VSS + 1 VD = VSS + 1 / VDD - 1 Refer to Off-Leakage Current |
25°C | –0.5 | 0.1 | 0.5 | nA |
–40°C to +85°C | –3 | 3 | nA | ||||
–40°C to +125°C | –55 | 55 | nA | ||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = +5.5 V, VSS = –8.8 V Switch state is on VS = VD = VDD - 1 / VSS + 1 Refer to On-Leakage Current |
25°C | –0.5 | 0.1 | 0.5 | nA |
–40°C to +85°C | –3 | 3 | nA | ||||
–40°C to +125°C | –40 | 40 | nA | ||||
LOGIC INPUTS (SEL / EN pins) | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 44 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | –40°C to +125°C | 0.005 | 2 | µA | ||
IIL | Input leakage current | –40°C to +125°C | –1 | –0.005 | µA | ||
CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | VDD = +5.5 V, VSS = –8.8 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 24 | 30 | µA | |
–40°C to +85°C | 37 | µA | |||||
–40°C to +125°C | 42 | µA | |||||
ISS | VSS supply current | VDD = +5.5 V, VSS = –8.8 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 1 | 5 | µA | |
–40°C to +85°C | 8 | µA | |||||
–40°C to +125°C | 12 | µA |