SCDS449C April 2022 – February 2024 TMUX6236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Propagation delay is defined as the time taken by the output of the device to rise or fall 50% after the input signal has risen or fallen past the 50% threshold. Figure 6-8 shows the setup used to measure propagation delay, denoted by the symbol tPD.