SCDS449C April 2022 – February 2024 TMUX6236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX6236 has 1.8V logic compatible control for all logic control inputs. 1.8V logic level inputs allows the TMUX6236 to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and bill of materials (BOM) cost. For more information on 1.8V logic implementations, refer to Simplifying Design with 1.8V logic Muxes and Switches.