SCDS449C April 2022 – February 2024 TMUX6236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 15V |
Supply (VSS) | −15V |
MUX I/O signal range | −15V to 15V (Rail-to-Rail) |
Control logic thresholds | 1.8V compatible (up to VDD) |
EN | EN pulled high to enable the switch |