SCDS449C April 2022 – February 2024 TMUX6236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Off isolation is defined as the ratio of the signal at the drain pin (D) of the device when a signal is applied to the source pin (Sx) of an off-channel. Figure 6-10 shows the setup used to measure, and the equation used to calculate off isolation.