SCDS444B February 2023 – May 2024 TMUX7221 , TMUX7222
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Section 8.2.1.1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 15 V |
Supply (VSS) | - 15 V |
Input / Output signal range | -15 V to 15 V (Rail-to-Rail) |
Control logic thresholds | 1.8 V compatible |