SCDS417B March 2022 – December 2023 TMUX7236
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX7236 can operate without any external components except for the supply decoupling capacitors. All inputs passing through the switch must fall within the recommended operating conditions of the TMUX7236, including signal range and continuous current. The signal range for this design can be up to −15 V to +15 V and the maximum continuous current can be up to 330 mA for wide-range current measurement with a positive supply of 15 V on VDD and negative supply of −15 V on VSS (for more information, see Section 5.4). The TMUX7236 device is a bidirectional, single-pole double-throw (SPDT) switch that offers low on-resistance, low leakage, and low power. These features make this device suitable for precision and power sensitive applications.