SCDS403C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
Table 9-1 shows the truth tables for the TMUX7308F.
EN | A2 | A1 | A0 |
Selected Source Connected to Drain Pin (D) |
---|---|---|---|---|
0 | X(1) | X(1) | X(1) |
All sources are off (HI-Z) |
1 | 0 | 0 | 0 | S1 |
1 | 0 | 0 | 1 | S2 |
1 | 0 | 1 | 0 | S3 |
1 | 0 | 1 | 1 | S4 |
1 | 1 | 0 | 0 | S5 |
1 | 1 | 0 | 1 | S6 |
1 | 1 | 1 | 0 | S7 |
1 | 1 | 1 | 1 | S8 |
Table 9-2 shows the truth tables for the TMUX7309F.
EN | A1 | A0 | Selected Source Connected to Drain Pins (DA, DB) |
---|---|---|---|
0 | X(1) | X(1) |
All sources are off (HI-Z) |
1 | 0 | 0 | S1A and S1B |
1 | 0 | 1 | S2A and S2B |
1 | 1 | 0 | S3A and S3B |
1 | 1 | 1 | S4A and S4B |
If unused, Ax pins must be tied to GND so that the device does not consume additional current as highlighted in Implications of Slow or Floating CMOS Inputs. Unused signal path inputs (Sx or Dx) should be connected to GND.