SCDS403C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
Fault recovery time (tRECOVERY) measures the delay between the source voltage falling from overvoltage condition to below supply voltage (VDD or VSS) plus 0.5 V and the drain voltage rising from 0 V to 50% of the final output voltage. Figure 8-10 shows the setup used to measure tRECOVERY.