SCDS403C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
The TMUX7308F and TMUX7309F operate across a wide supply range of ±5 V to ±22 V (8 V to 44 V in single-supply mode). They also perform well with asymmetrical supplies such as VDD = 15 V and VSS= –5 V. For improved supply noise immunity, use a supply decoupling capacitor ranging from 1 µF to 10 µF at both the VDD and VSS pins to ground. Always ensure the ground (GND) connection is established before supplies are ramped.