SCDS400B march   2022  – july 2023 TMUX7348F , TMUX7349F

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Thermal Information
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Electrical Characteristics (Global)
    6. 7.6  ±15 V Dual Supply: Electrical Characteristics
    7. 7.7  ±20 V Dual Supply: Electrical Characteristics
    8. 7.8  12 V Single Supply: Electrical Characteristics
    9. 7.9  36 V Single Supply: Electrical Characteristics
    10. 7.10 Typical Characteristics
  9. Parameter Measurement Information
    1. 8.1  On-Resistance
    2. 8.2  Off-Leakage Current
    3. 8.3  On-Leakage Current
    4. 8.4  Input and Output Leakage Current Under Overvoltage Fault
    5. 8.5  Break-Before-Make Delay
    6. 8.6  Enable Delay Time
    7. 8.7  Transition Time
    8. 8.8  Fault Response Time
    9. 8.9  Fault Recovery Time
    10. 8.10 Fault Flag Response Time
    11. 8.11 Fault Flag Recovery Time
    12. 8.12 Charge Injection
    13. 8.13 Off Isolation
    14. 8.14 Crosstalk
    15. 8.15 Bandwidth
    16. 8.16 THD + Noise
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Flat ON- Resistance
      2. 9.3.2 Protection Features
        1. 9.3.2.1 Input Voltage Tolerance
        2. 9.3.2.2 Powered-Off Protection
        3. 9.3.2.3 Fail-Safe Logic
        4. 9.3.2.4 Overvoltage Protection and Detection
        5. 9.3.2.5 Adjacent Channel Operation During Fault
        6. 9.3.2.6 ESD Protection
        7. 9.3.2.7 Latch-Up Immunity
        8. 9.3.2.8 EMC Protection
      3. 9.3.3 Overvoltage Fault Flags
      4. 9.3.4 Bidirectional and Rail-to-Rail Operation
      5. 9.3.5 1.8 V Logic Compatible Inputs
      6. 9.3.6 Integrated Pull-Down Resistor on Logic Pins
    4. 9.4 Device Functional Modes
      1. 9.4.1 Normal Mode
      2. 9.4.2 Fault Mode
      3. 9.4.3 Truth Tables
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD to VSS Supply voltage 48 V
VDD to GND –0.3 48 V
VSS to GND –48 0.3 V
VFP to GND Positive fault clamping voltage –0.3 VDD + 0.3 V
VFN to GND Negative fault clamping voltage VSS – 0.3 0.3 V
VS to GND Source input pin (Sx) voltage to GND –65 65 V
VS to VDD Source input pin (Sx) voltage to VDD –90 V
VS to VSS Source input pin (Sx) voltage to VSS 90 V
VD Drain pin (D or Dx) voltage VFN–0.7 VFP+0.7 V
VEN or VAx Logic control input pin voltage (EN, A0, A1, A2)(2) GND –0.7 48 V
VxF Logic output pin (SF, FF) voltage(2) GND –0.7 6 V
IEN or IAx Logic control input pin current (EN, A0, A1, A2)(2) –30 30 mA
IxF Logic output pin (SF, FF) current(2) –10 10 mA
IS or ID (CONT) Source or drain continuous current (Sx or D) IDC ± 10 %(3) IDC ± 10 %(3) mA
Tstg Storage temperature –65 150 °C
TA Ambient temperature –55 150 °C
TJ Junction temperature 150 °C
Ptot(4) Total power dissipation (QFN) 1900 mW
Ptot(5) Total power dissipation (TSSOP) 800 mW
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
Stresses have to be kept at or below both voltage and current ratings at all time.
Refer to Recommended Operating Conditions for IDC ratings.
For QFN package: Ptot derates linearly above TA = 70°C by 28.5 mW/°C
For TSSOP package: Ptot derates linearly above TA = 70°C by 12.0 mW/°C