SCDS400B march 2022 – july 2023 TMUX7348F , TMUX7349F
PRODMIX
Fault recovery time (tRECOVERY) measures the delay between the source voltage falling from overvoltage condition to below fault supply voltage (VFP or VFN) plus 0.5 V and the drain voltage rising from 0 V to 50% of the final output voltage. Figure 8-10 shows the setup used to measure tRECOVERY.