SCDS459A October 2022 – November 2022 TMUX7436F
PRODMIX
The TMUX7436F operates across a wide supply range of ±5 V to ±22 V (8 V to 44 V in single-supply mode). It also performs well with asymmetrical supplies such as VDD = 12 V and VSS = –5 V. Use a supply decoupling capacitor ranging from 1 µF to 10 µF at the VDD and VSS pins to ground for improved supply noise immunity. Always ensure the ground (GND) connection is established before supplies are ramped.