SCDS459A October 2022 – November 2022 TMUX7436F
PRODMIX
The TMUX7436F device has 1.8 V logic compatible control for all logic control inputs. 1.8 V logic level inputs allows the TMUX7436F to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and BOM cost. For more information on 1.8 V logic implementations, refer to Simplifying Design with 1.8 V logic Muxes and Switches.