SCDS467 august 2023 TMUX7612-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The TMUX7612-Q1 is a complementary
metal-oxide semiconductor (CMOS) switch device with four independently selectable
1:1, single-pole, single-throw (SPST) switch channels. The device works with a
single supply (4.5 V to 50 V), dual supplies
(±4.5 V to ±25 V), or asymmetric
supplies (such as VDD = 37.5 V, VSS = –12 V). The TMUX7612-Q1 supports bidirectional analog and digital signals on the
source (Sx) and drain (Dx) pins ranging from VSS to VDD.
The switches of the TMUX7612-Q1 are controlled with appropriate logic control inputs on the SELx pins. The TMUX7612-Q1 features a special architecture which allows for ultra-low charge injection. This helps prevent unwanted coupling from the control input to the analog output of the device and reduces AC noise and offset errors.
The TMUX7612-Q1 is a part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.