SCDS466A August 2023 – December 2024 TMUX7612
PRODUCTION DATA
The TMUX7612 is a part of the precision switches and multiplexers family of devices. The device operates with dual supplies (±4.5 V to ±25V), a single supply (4.5 V to 50V), or asymmetric supplies (such as VDD = 37.5 V, VSS = –12.5 V), and offers a true rail-to-rail input and output signal range. The TMUX7612 offers a low RON, low on and off leakage currents and ultra-low charge injection performance. These features make the TMUX7612 a great option for high-performance and high-voltage industrial applications.