SCDS466 august 2023 TMUX7612
ADVANCE INFORMATION
The TMUX7612 is a complementary
metal-oxide semiconductor (CMOS) switch device with four independently selectable
1:1, single-pole, single-throw (SPST) switch channels. The device works with a
single supply (4.5 V to 50 V), dual supplies
(±4.5 V to ±25 V), or asymmetric
supplies (such as VDD = 37.5 V, VSS = –12.5 V). The TMUX7612 supports bidirectional analog and digital signals on the
source (Sx) and drain (Dx) pins ranging from VSS to VDD.
The switches of the TMUX7612 are controlled with appropriate logic control inputs on the SELx pins. The TMUX7612 features a special architecture which allows for ultra-low charge injection. This feature helps prevent unwanted coupling from the control input to the analog output of the device and reduces AC noise and offset errors.
The TMUX7612 is a part of the precision switches and multiplexers family of devices and have very low on and off leakage currents allowing them to be used in high precision measurement applications.
VDD = 37.5 V, VSS = -12.5 V |