SCDS466A August 2023 – December 2024 TMUX7612
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 37.5 V |
Supply (VSS) | –12.5 V |
Input / Output signal range | –12.5 V to 37.5 V (Rail-to-Rail operation) |
–10 V to 32.5 V (Best performance with headroom) | |
Max current through each channel | 470 mA |
Control logic thresholds | 1.8 V compatible |