SCDS466 august 2023 TMUX7612
ADVANCE INFORMATION
The TMUX7612 has four independently selectable single-pole, single-throw switches that are turned-on or turned-off based on the state of the corresponding select pin. The control pins operate down to 1.8 V logic and can be as high as 44 V.
The TMUX7612 devices can be operated without any external components except for the supply decoupling capacitors. The SELx pins have internal pull-down resistors.