SCDS466 august 2023 TMUX7612
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = –10 V to +10 V ID = –10 mA |
25°C | 1.35 | 1.65 | Ω | |
–40°C to +85°C | 2.15 | ||||||
–40°C to +125°C | 2.45 | ||||||
ΔRON | On-resistance mismatch between channels | VS = –10 V to +10 V ID = –10 mA |
25°C | 0.1 | Ω | ||
RON FLAT | On-resistance flatness | VS = –10 V to +10 V ID = –10 mA |
25°C | 0.01 | Ω | ||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA | –40°C to +125°C | 0.008 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V |
25°C | –0.25 | 0.03 | 0.25 | nA |
–40°C to +50°C | –0.5 | 0.5 | |||||
–40°C to +85°C | –1 | 1 | |||||
–40°C to +125°C | –12.5 | 12.5 | |||||
ID(OFF) | Drain off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V |
25°C | –0.25 | 0.03 | 0.25 | nA |
–40°C to +50°C | –0.5 | 0.5 | |||||
–40°C to +85°C | –1 | 1 | |||||
–40°C to +125°C | –12.5 | 12.5 | |||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 16.5 V, VSS = –16.5 V Switch state is on VS = VD = ±10 V |
25°C | –0.5 | 0.0037 | 0.5 | nA |
–40°C to +50°C | -0.6 | 0.6 | |||||
–40°C to +85°C | –0.75 | 0.75 | |||||
–40°C to +125°C | –7 | 7 | |||||
POWER SUPPLY | |||||||
IDDQ | VDD quiescent supply current | VDD = 16.5 V, VSS = –16.5 V All switches OFF |
25°C | 35 | 50 | µA | |
–40°C to +85°C | 60 | ||||||
–40°C to +125°C | 75 | ||||||
IDD | VDD supply current | VDD = 16.5 V, VSS = –16.5 V All switches ON |
25°C | 425 | 475 | µA | |
–40°C to +85°C | 550 | ||||||
–40°C to +125°C | 650 | ||||||
ISSQ | VSS quiescent supply current | VDD = 16.5 V, VSS = –16.5 V All switches OFF |
25°C | 15 | 25 | µA | |
–40°C to +85°C | 35 | ||||||
–40°C to +125°C | 45 | ||||||
ISS | VSS supply current | VDD = 16.5 V, VSS = –16.5 V All switches ON |
25°C | 340 | 400 | µA | |
–40°C to +85°C | 425 | ||||||
–40°C to +125°C | 450 |