SCDS435B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUX8108 and TMUX8109 operate across a wide supply range of ±10 V to ±50 V (10 V to 100 V in single-supply mode). They also perform well with asymmetric supplies such as VDD = 50 V and VSS= –10 V. For improved supply noise immunity, use a supply decoupling capacitor ranging from 1 µF to 10 µF at both the VDD and VSS pins to ground. An additional 0.1 µF capacitor placed closest to the supply pins will provide the best supply decoupling solution. Always ensure the ground (GND) connection is established before supplies are ramped.