SCDS435B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Fail-safe logic circuitry allows voltages on the logic control pins to be applied before the supply pins, protecting the device from potential damage. Additionally the fail safe logic feature allows the logic inputs of the mux to be interfaced with high voltages, allowing for simplified interfacing if only high voltage control signals are present. The logic inputs are protected against positive faults of up to +48 V in powered-off condition, but do not offer protection against negative overvoltage condition.
Fail-safe logic also allows the devices to interface with a voltage greater than VDD on the control pins during normal operation to add maximum flexibility in system design. For example, with a VDD = 15 V, the logic control pins could be connected to +24 V for a logic high signal which allows different types of signals, such as analog feedback voltages, to be used when controlling the logic inputs. Regardless of the supply voltage, the logic inputs can be interfaced as high as 48 V.