SCDS435B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VS = 10 V RL = 10 kΩ, CL = 15 pF |
25°C | 3 | µs | ||
–40°C to +85°C | 10 | ||||||
–40°C to +125°C | 12 | ||||||
tON (EN) | Turn-on time from enable | VS = 10 V RL = 10 kΩ, CL = 15 pF |
25°C | 3 | µs | ||
–40°C to +85°C | 14 | ||||||
–40°C to +125°C | 15 | ||||||
tOFF (EN) | Turn-off time from enable | VS = 10 V RL = 10 kΩ, CL = 15 pF |
25°C | 0.65 | µs | ||
–40°C to +85°C | 3 | ||||||
–40°C to +125°C | 3 | ||||||
tBBM | Break-before-make time delay | VS = 10 V, RL = 10 kΩ, CL = 15 pF |
25°C | 3 | µs | ||
–40°C to +85°C | 0.1 | ||||||
–40°C to +125°C | 0.1 | ||||||
TON (VDD) | Device turn on time (VDD to output) |
VDD ramp rate = 1 V/µs, VS = 10 V, RL = 10 kΩ, CL = 15 pF |
25°C | 75 | µs | ||
tPD | Propagation delay | RL = 50 Ω , CL = 5 pF | 25°C | 550 | ps | ||
QINJ | Charge injection | VS = (VDD + VSS) / 2, CL = 1 nF | 25°C | –150 | pC | ||
OISO | Off isolation | RL = 50 Ω , CL = 5 pF VS = (VDD + VSS) / 2, f = 1 MHz |
25°C | –110 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = (VDD + VSS) / 2, f = 1MHz |
25°C | –110 | dB | ||
BW | –3dB bandwidth (TMUX8108) | RL = 50 Ω , CL = 5 pF VS = (VDD + VSS) / 2 |
25°C | 200 | MHz | ||
BW | –3dB bandwidth (TMUX8109) | 380 | |||||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = (VDD + VSS) / 2, f = 1 MHz |
25°C | –2.8 | dB | ||
THD+N | Total harmonic distortion + Noise | Dual supply voltage VPP = 5 V, VBIAS = (VDD + VSS) / 2 RL = 1 kΩ , CL = 5 pF, f = 20 Hz to 20 kHz |
25°C | 0.003 | % | ||
CS(OFF) | Source off capacitance | VS = (VDD + VSS) / 2, f = 1 MHz | 25°C | 3 | pF | ||
CD(OFF) | Drain off capacitance (TMUX8108) | VS = (VDD + VSS) / 2, f = 1 MHz | 25°C | 20 | pF | ||
CD(OFF) | Drain off capacitance (TMUX8109) | VS = (VDD + VSS) / 2, f = 1 MHz | 25°C | 10 | pF | ||
CS(ON), CD(ON) | On capacitance (TMUX8108) | VS = (VDD + VSS) / 2, f = 1 MHz | 25°C | 21 | pF | ||
CS(ON), CD(ON) | On capacitance (TMUX8109) | VS = (VDD + VSS) / 2, f = 1 MHz | 25°C | 12 | pF |