SCDS435B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = -25 V to +25 V ID = –5 mA |
25°C | 38 | 48 | Ω | |
–40°C to +85°C | 65 | ||||||
–40°C to +125°C | 80 | ||||||
ΔRON | On-resistance mismatch between channels | VS = -25 V to +25 V ID = –5 mA |
25°C | 0.65 | Ω | ||
–40°C to +85°C | 1.5 | ||||||
–40°C to +125°C | 2.1 | ||||||
RON FLAT | On-resistance flatness | VS = -25 V to +25 V ID = –5 mA |
25°C | 0.9 | Ω | ||
RON DRIFT | On-resistance drift | VS = 0 V, IS = –5 mA | –40°C to +125°C | 0.25 | Ω/°C | ||
IS(OFF) | Source off leakage current(1) | VDD = 39.6 V, VSS = –39.6 V Switch state is off VS = +25 V / –25 V VD = –25 V / +25 V |
25°C | 0.01 | nA | ||
–40°C to +85°C | –3 | 3 | |||||
–40°C to +125°C | –15 | 15 | |||||
ID(OFF) | Drain off leakage current(1) | VDD = 39.6 V, VSS = –39.6 V Switch state is off VS = +25 V / –25 V VD = –25 V / +25 V |
25°C | 0.06 | nA | ||
–40°C to +85°C | –8 | 8 | |||||
–40°C to +125°C | –40 | 40 | |||||
IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 39.6 V, VSS = –39.6 V Switch state is on VS = VD = ±25 V |
25°C | 0.06 | nA | ||
–40°C to +85°C | –8 | 8 | |||||
–40°C to +125°C | –40 | 40 | |||||
ΔIS(ON) ΔID(ON) |
Leakage current mismatch between channels(2) | VDD = 39.6 V, VSS = –39.6 V Switch state is on VS = VD = ±25 V |
25°C | 5 | pA | ||
85°C | 30 | ||||||
125°C | 100 |