SCDS435B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In Normal Mode operation, signals of up to VDD and VSS can be passed through the switch from source (Sx) to drain (D or Dx) or from drain (D or Dx) to source (Sx). Table 9-1 and Table 9-2 provides the address (Ax) pins and the enable (EN) pin determines which switch path to turn on. The following conditions must be satisfied for the switch to stay in the ON condition: