SCDS435B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Source on-leakage current (IS(ON)) and drain on-leakage current (ID(ON)) denote the channel leakage currents when the switch is in the on state. IS(ON) is measured with the drain floating, while ID(ON) is measured with the source floating. Figure 8-3 shows the circuit used for measuring the on-leakage currents.