SCDS435B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
LOGIC INPUTS | |||||||
VIH | Logic voltage high | –40°C to +125°C | 1.3 | 48 | V | ||
VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
IIH | Input leakage current | Logic inputs = 0 V, 5 V, or 48 V | –40°C to +125°C | 0.4 | 3.8 | µA | |
IIL | Input leakage current | Logic inputs = 0 V, 5 V, or 48 V | –40°C to +125°C | –0.2 | –0.005 | µA | |
CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
POWER SUPPLY | |||||||
IDD | VDD supply current | Logic inputs = 0 V, 5 V, or 48 V | 25°C | 250 | 500 | µA | |
–40°C to +85°C | 500 | µA | |||||
–40°C to +125°C | 500 | µA | |||||
ISS | VSS supply current | Logic inputs = 0 V, 5 V, or 48 V | 25°C | 250 | 420 | µA | |
–40°C to +85°C | 420 | µA | |||||
–40°C to +125°C | 420 | µA |