SCDS435B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD–VSS | Supply voltage | 110 | V | |
VDD | –0.5 | 110 | V | |
VSS | –110 | 0.5 | V | |
VAx or VEN | Logic control input pin voltage (Ax, EN) | –0.5 | 50 | V |
IAx or IEN | Logic control input pin current (Ax, EN) | –30 | 30 | mA |
VS or VD | Source or drain voltage (Sx, D) | VSS–2 | VDD+2 | V |
IDC (CONT) | Source or drain continuous current (Sx, D) | –100 | 100 | mA |
IIK(2) | Diode clamp current at 85°C | –100 | 100 | mA |
Diode clamp current at 125°C | –15 | 15 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |
TA | Ambient temperature | –55 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot(3) | Total power dissipation (TSSOP) | 720 | mW |