SCDS436 September 2023 TMUX9616
PRODUCTION DATA
TMUX9616 will be powered up once VLL, VDD, and VSS reach their final voltage. VLL, VDD, and VSS can be powered up in any order (there is no power sequencing requirement). The device digital logic control will not receive updates until both VLL, VDD, and VSS are powered up. Additionally, after VLL, VDD, and VSS are powered up, the system FPGA or controller should wait at least 500 μs until writing to the device digital logic control. For more details on the device digital logic control, see the Device Digital Logic Control section.
On power-up, all 16 switches in TMUX9616 will be in the OFF state.