SCDS470 june 2023 TMUX9832
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TMUX9832ZEHR | NFBGA | ZEH | (1) | 2000 | 330 | 16.4 | 7.85 | 7.85 | 2.25 | 12 | 16 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TMUX9832ZEHR | NFBGA | ZEH | (1) | 2000 | 336.6 | 336.6 | 31.8 |