SLASEP7A May 2020 – May 2022 TMUXHS4212
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
A0n | 4 | I/O | Port A, channel 0, high-speed negative signal | |
A0p | 3 | I/O | Port A, channel 0, high-speed positive signal | |
A1n | 8 | I/O | Port A, channel 1, high-speed negative signal | |
A1p | 7 | I/O | Port A, channel 1, high-speed positive signal | |
B0n | 18 | I/O | Port B, channel 0, high-speed negative signal (connector side) | |
B0p | 19 | I/O | Port B, channel 0, high-speed positive signal (connector side) | |
B1n | 16 | I/O | Port B, channel 1, high-speed negative signal | |
B1p | 17 | I/O | Port B, channel 1, high-speed positive signal | |
C0n | 14 | I/O | Port C, channel 0, high-speed negative signal | |
C0p | 15 | I/O | Port C, channel 0, high-speed positive signal | |
C1n | 12 | I/O | Port C, channel 1, high-speed negative signal | |
C1p | 13 | I/O | Port C, channel 1, high-speed positive signal | |
GND | 5, 11, 20 | G | Ground | |
OEn | 2 | I | Active-low chip enable. The pin can be connected
to GND if always on functional behavior is desired. L: Normal operation, H: Shutdown. If always ON, behavior of the device is desired. The pin can be permanently connected to GND. |
|
RSVD1 | 1 | NA | Reserved pins. Connect both pins to VCC | |
RSVD2 | 10 | NA | ||
SEL | 9 | I | Port select pin. L: Port A to Port B, H: Port A to Port C |
|
VCC | 6 | P | 3.3 V or 1.8 V power |