SLASEW5A December   2020  – October 2024 TMUXHS4412

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 High-Speed Performance Parameters
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Output Enable and Power Savings
      2. 6.3.2 Data Line Biasing
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 PCIe Lane Muxing
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Pin-to-Pin Passive Versus Redriver Option
        4. 7.2.1.4 Application Curves
    3. 7.3 Systems Examples
      1. 7.3.1 PCIe Muxing for Hybrid SSD
      2. 7.3.2 DisplayPort Main Link
      3. 7.3.3 USB 4.0 / TBT 3.0 Demuxing
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Related Documentation
      1. 8.1.1 Documentation Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TMUXHS4412 is a high-speed bidirectional passive switch which can be used for both multiplexer (mux) and demultiplexer (demux) configurations. The TMUXHS4412 is a analog differential passive mux or demux that works for many high-speed differential interfaces for data rates up to 20Gbps including PCI Express 4.0. The device can be used for higher data rates where electrical channel has signal integrity margins. The TMUXHS4412 supports differential signaling with common-mode voltage range (CMV) of up to 0V to 1.8V and with differential amplitude up to 1800mVpp. Adaptive CMV tracking can help users ensure the channel through the device remains unchanged for the entire common-mode voltage range.

The excellent dynamic characteristics of the TMUXHS4412 result minimum attenuation to the signal eye diagram with very little added jitter. The silicon design of the design is optimized for excellent frequency response at higher frequency spectrum of the signals. The silicon signal traces and switch network are matched for best intra-pair skew performance.

The TMUXHS4412 has an extended industrial temperature range that suits many rugged applications including industrial and high reliability use cases.

Package Information(1)
PART NUMBERPACKAGEPACAKGE SIZE(2)
TMUXHS4412RUA (WQFN, 42)9mm × 3.5mm ×
0.5mm pitch
TMUXHS4412I
For all available packages, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
TMUXHS4412 Application Use CasesApplication Use Cases