SLASEW5 December 2020 TMUXHS4412
PRODUCTION DATA
DESIGN PARAMETER | VALUE (VCC = 3.3 V) |
VALUE (VCC = 1.8 V) |
---|---|---|
Dx[P/N], DAx[P/N], DBx[P/N] CM input voltage | 0 V to 1.8 V | 0 V to 0.9V Must be biased from Dx[P/N] side) |
SEL/PD pin max voltage for low | <0.25*VCC | |
SEL/PD pin min voltage for high | >0.75*VCC | |
AC coupling capacitor for PCIe TX pins | 75 nF to 265 nF | |
Decoupling capacitor for VCC | 0.1 uF |