SCDS453B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TMUXS7614DZEMR | FCLGA | ZEM | 30 | 3000 | 330 | 12.4 | 4.35 | 5.35 | 1.3 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TMUXS7614DZEMR | FCLGA | ZEM | 30 | 3000 | 470 | 380 | 31.8 |