SCDS453B June 2024 – September 2024 TMUXS7614D
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TMUXS7614D is a 1:1 (SPST), 8-channel switch. This device has eight independently selectable single-pole, single-throw switches that are turned-on or turned-off based on the SPI registers. This device works well with dual supplies, a single supply, or asymmetric supplies such as VDD = 37.5V, VSS = –12V.